IESNA:LM-63-2002
[TEST]P1389197
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-735-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29041.3
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
207.1 286.7 446.1 852.3 1863.9 2684.3 3321.5 3855.2 4412.7 5057.9 5878.4 6921.8 8347.6 10777.0 13923.2 17332.4 21251.3 23959.5 
24771.9 23840.0 21713.3 19721.9 17810.3 15452.6 10084.0 5145.5 2732.1 2078.9 1895.7 1863.9 1824.0 1370.0 677.0 509.8 167.3 63.7 0.0 
207.1 278.8 430.1 876.2 1832.0 2724.1 3313.5 3839.2 4404.8 5105.7 5886.3 6913.8 8363.5 10633.6 13994.9 17451.9 21139.8 23863.9 
24867.5 23999.3 21896.5 19937.0 17842.2 15452.6 10323.0 5050.0 2795.8 2102.8 1903.7 1855.9 1824.0 1378.0 669.1 501.8 167.3 63.7 0.0 
207.1 278.8 414.2 804.5 1688.6 2572.8 3305.6 3815.4 4412.7 5097.8 5886.3 6929.8 8228.1 10060.1 13174.5 17013.8 21115.9 24031.1 
25289.7 24883.4 23099.2 21354.8 18917.5 16241.1 11916.0 6228.8 3361.3 2317.9 1959.5 1855.9 1808.1 1640.8 685.0 485.9 199.1 79.7 0.0 
207.1 270.8 398.3 700.9 1481.5 2333.8 3186.1 3783.5 4357.0 5018.1 5846.5 6698.8 7774.1 9144.1 11509.8 15245.5 19952.9 24078.9 25855.2 
26038.4 25114.4 24015.2 22095.6 18463.4 14106.5 8331.6 4588.0 2843.6 2118.8 1871.8 1760.3 1624.9 685.0 438.1 223.0 103.5 0.0 
207.1 270.8 366.4 581.5 1178.9 1991.3 2867.5 3600.3 4157.9 4834.9 5527.9 6276.6 7224.5 8196.2 9486.6 11804.5 15858.8 21522.1 25743.7 
27217.2 26866.8 26086.2 25934.8 24700.2 20247.7 13134.7 6834.2 4022.4 2509.1 1792.2 1433.7 1282.4 788.6 398.3 278.8 151.3 0.0 
207.1 262.9 334.5 485.9 828.4 1537.3 2341.8 3138.3 3855.2 4428.7 5105.7 5830.6 6547.4 7431.6 8411.3 9725.6 11685.0 15277.3 21450.4 
26659.7 28738.6 28459.8 27504.0 27966.0 27336.7 24015.2 14775.5 6539.5 3066.6 1776.2 1155.0 884.1 669.1 374.4 310.6 215.1 0.0 
207.1 254.9 302.7 382.3 549.6 892.1 1545.3 2246.2 3042.7 3799.4 4468.5 5081.8 5806.7 6571.3 7351.9 8371.5 9741.5 11653.2 14449.0 
19116.6 25170.2 29463.4 30745.8 30140.5 29813.9 29861.7 27727.0 19371.5 8506.9 3249.8 1306.3 804.5 597.4 477.9 390.3 318.6 0.0 
207.1 239.0 270.8 310.6 382.3 493.8 708.9 1107.2 1712.5 2389.6 3090.5 3879.1 4643.7 5424.3 6189.0 7025.3 8076.8 9335.3 11008.0 13294.0 
16671.3 20956.6 26149.9 30905.2 32052.1 31438.8 30745.8 28380.2 22621.3 12346.1 5312.8 1760.3 836.4 637.2 517.7 446.1 0.0 
207.1 239.0 270.8 302.7 366.4 462.0 653.2 1011.6 1569.2 2206.4 2907.3 3656.0 4444.6 5233.2 6013.8 6842.1 7861.7 9072.4 10713.3 13071.0 
16153.5 20239.7 25361.3 30299.8 32084.0 31502.5 30618.4 28435.9 23696.6 13740.0 6037.7 2015.2 836.4 653.2 541.6 469.9 0.0 
207.1 231.0 246.9 262.9 278.8 310.6 350.5 430.1 541.6 740.8 1067.3 1497.5 2055.0 2636.5 3337.4 4086.2 4938.5 6053.6 7328.0 8952.9 11151.3 
13517.0 16719.1 20478.6 25488.8 28746.6 27344.7 23433.8 17937.7 12147.0 8044.9 4795.1 2644.5 1274.4 541.6 525.7 0.0 
207.1 215.1 223.0 223.0 223.0 223.0 223.0 223.0 223.0 239.0 254.9 286.7 326.6 390.3 462.0 581.5 748.7 1019.6 1425.8 2047.1 2931.2 3903.0 4994.2 5806.7 
6499.6 7853.7 9900.8 10840.7 9757.4 7678.5 5599.6 3982.6 2493.1 939.9 143.4 47.8 0.0 
207.1 215.1 215.1 207.1 207.1 199.1 191.2 183.2 183.2 183.2 183.2 183.2 191.2 199.1 215.1 231.0 270.8 342.5 477.9 693.0 1003.6 1250.5 1258.5 1019.6 
868.2 1123.1 1840.0 2716.1 2811.7 2102.8 1147.0 549.6 223.0 87.6 39.8 23.9 0.0 
207.1 207.1 199.1 191.2 183.2 183.2 167.3 159.3 151.3 151.3 151.3 143.4 143.4 135.4 135.4 135.4 143.4 159.3 207.1 310.6 414.2 422.2 262.9 167.3 119.5 103.5 
87.6 87.6 79.7 71.7 63.7 39.8 31.9 31.9 23.9 23.9 0.0 
207.1 199.1 183.2 167.3 159.3 159.3 143.4 135.4 119.5 103.5 95.6 87.6 79.7 71.7 55.8 47.8 39.8 31.9 31.9 31.9 23.9 15.9 15.9 8.0 8.0 8.0 15.9 15.9 8.0 15.9 15.9 15.9 15.9 
15.9 23.9 23.9 0.0 
207.1 183.2 167.3 151.3 143.4 127.4 111.5 87.6 71.7 63.7 47.8 39.8 23.9 23.9 15.9 15.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 8.0 15.9 15.9 
15.9 0.0 
207.1 175.2 151.3 135.4 127.4 103.5 87.6 63.7 47.8 31.9 23.9 15.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 15.9 15.9 
0.0 
207.1 167.3 143.4 127.4 111.5 87.6 63.7 47.8 31.9 15.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 8.0 
0.0 
207.1 167.3 143.4 119.5 103.5 79.7 55.8 39.8 23.9 15.9 8.0 0.0 0.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 
0.0 
207.1 167.3 143.4 119.5 95.6 79.7 47.8 31.9 23.9 8.0 0.0 0.0 15.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
0.0 
207.1 167.3 143.4 119.5 95.6 79.7 55.8 39.8 23.9 8.0 0.0 23.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
207.1 167.3 143.4 119.5 103.5 79.7 55.8 39.8 31.9 15.9 15.9 23.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 0.0 
0.0 
207.1 167.3 143.4 119.5 95.6 79.7 55.8 39.8 31.9 15.9 15.9 31.9 15.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
0.0 
